HUBBELL
Recessed 10" Series, Sub Plate, Center, Single Gang, (1) XLR Opening
Image of S1R10CSPX Recessed 10" Series, Sub Plate, Center, Single Gang, (1) XLR Opening

Recessed 10" Series, Sub Plate, Center, Single Gang, (1) XLR Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10CSPX

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Center, Single Gang, (1) XLR Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(1) XLR opening

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CSPX

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Mounting Type

Screw Mount

Number Of Outlets

(1) XLR Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547688

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) XLR Opening

Logistics

Carton Quantity

35