HUBBELL
Recessed 4" Series, Cover Assembly, Bronze Plated Finish
Image of S1R4CVRBRZ Recessed 4" Series, Cover Assembly, Bronze Plated Finish
Discontinued

Recessed 4" Series, Cover Assembly, Bronze Plated Finish

Brand: Hubbell Premise Wiring

Catalog ID: S1R4CVRBRZ

Fire Rated Poke Throughs, Recessed 4" Series, Cover Assembly, Bronze Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4CVRBRZ

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Covers

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Covers

UPC

783585446035

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

12