HUBBELL
Image of S1R6PTNKL Recessed 6" Series, Kit

Recessed 6" Series, Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6PTNKL

Fire Rated Poke Throughs, Recessed 6" Series, Kit, (1) S1R6PTFIT, No Subplates, (1) S1R6CVRNKL

  • For use with a 6.00” to 6.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product