WBP_S1R8REPEFB_PRODIMAGE
WBP_S1R8REPEFB_PRODIMAGE

Fire Rated Poke Throughs, Furniture Feed 8" Series, Replacement External Intumescent Plugs

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8REPEFB

Fire-Rated Poke-Through Furniture Feed 8" External Intumescent Replacement Plugs.

Standard Product

Product details

General

Application
  • 8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Composite
Size
Standard Sized Product
Sub Brand
SystemOne Recessed
Type
  • 8" Recessed Rated Poke Through Accessories
  • 8" Recessed Rated Poke Through Accessories
UPC
783585590790

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
cULus Listed

Resources and downloads