HUBBELL
Furniture Feed 8" Series, Through Floor Fitting, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates
Image of S1R8PTFIT13 Furniture Feed 8" Series, Through Floor Fitting, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates

Furniture Feed 8" Series, Through Floor Fitting, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PTFIT13

Fire-Rated Poke-Through SystemOne Recessed 8" Furniture Feed Fitting.

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PTFIT13

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Fabricated

Mounting Type

Screw Mount

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Kit

UPC

783585590592

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service