HUBBELL
Image of S1R8PTZZ1BRZ Recessed 8" Series, Kit

Recessed 8" Series, Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PTZZ1BRZ

Fire Rated Poke Throughs, Recessed 8" Series, Kit, (1) S1R8PTFIT1, (2) S1R8SPZ, (1) S1R8JNC1, (1) S1R8CVRBRZ

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation