HUBBELL
Floor Fitting Only, (1) S1R8JNC2 fitting box, No Sub Plates
Image of S1R8PTFIT2 Floor Fitting Only, (1) S1R8JNC2 fitting box, No Sub Plates
Image of S1R8PTFIT2 Floor Fitting Only, (1) S1R8JNC2 fitting box, No Sub Plates

Floor Fitting Only, (1) S1R8JNC2 fitting box, No Sub Plates

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PTFIT2

Fire Rated Poke Throughs, Recessed 8" Series, Through Floor Fitting Only, (1) S1R8JNC2, No Sub Plates

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

General

Accessory Type

8" FRPT Kit

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PTFIT2

Finish Type

Natural

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Mounting Type

  • 8" Core Hole
  • 8" Core Hole

Performance

  • Mechanical - Mounting - In 8"(203.2) cored concrete diameter through hole
  • Mechanical - Wire - Three #12 AWG solid conductors

Size

Standard Sized Product

Specifications

Floor thickness - 2 1/4 in. (57.2)

Style

FRPT Fittings

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Kit

UPC

783585443881

Dimensions

Size

Standard Sized Product

Weight

13.55 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed

Operational

Performance

  • Mechanical - Mounting - In 8"(203.2) cored concrete diameter through hole
  • Mechanical - Wire - Three #12 AWG solid conductors

Logistics

Carton Quantity

1

Pallet Quantity

30