HUBBELL
Image of S1R8CSPM Recessed 8" Series, Sub Plate, Center, Two Gang, (2) Style Line® Decorator Openings
Buy America(n) Qualified

Recessed 8" Series, Sub Plate, Center, Two Gang, (2) Style Line® Decorator Openings

Brand: Hubbell Premise Wiring

Catalog ID: S1R8CSPM

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Two Gang, (2) Style Line® Decorator Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

2-Gang; (2) Style Line® Decorator openings

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CSPM

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(2) Style Line® Decorator Openings

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585443836

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(2) Style Line® Decorator Openings

Logistics

Carton Quantity

50

Pallet Quantity

4900