HUBBELL
Recessed 8" Series, Sub Plate, Center, Two Gang, 1" Extender, 3rd Party Data Device
Image of S1R8CSPEXT Recessed 8" Series, Sub Plate, Center, Two Gang, 1" Extender, 3rd Party Data Device

Recessed 8" Series, Sub Plate, Center, Two Gang, 1" Extender, 3rd Party Data Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8CSPEXT

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Two Gang, 1" Extender, 3rd Party Data Device

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

For use with low voltage devices

General

Accessory Type

Extension Kit

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CSPEXT

Color

White

EU RoHS Indicator

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

1" Extender, 3rd Party Data Device

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585444369

Dimensions

Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

1" Extender, 3rd Party Data Device

Logistics

Carton Quantity

10