WBP_S1R8CSPEXT_PRODIMAGE
WBP_S1R8CSPEXT_PRODIMAGE

Recessed 8" Series, Sub Plate, Center, Two Gang, 1" Extender, 3rd Party Data Device

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R8CSPEXT

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Two Gang, 1" Extender, 3rd Party Data Device

For use with low voltage devices

Product details

General

Accessory Type
Extension Kit
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Steel
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
1" Extender, 3rd Party Data Device
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
8" Recessed Rated Poke Through Sub Plates
UPC
783585444369

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
10