

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1RPLUG075BRS
Standard Product
Accessory Type
Replacement Plugs
Application
Through Floor Delivery, Replacement Plug
Catalog Number
S1RPLUG075BRS
Color
Brass
Construction
Fabricated
Construction Material - Main
Composite
Finish Type
Brushed Brass Plated Cover
Item Type
Replacement Flush Threaded Plug
Material
Aluminum
Material - Mounting Hardware
N/A
Mounting Type
Number Of Outlets
None
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
SystemOne
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
Flush Fire Rated Poke Through Components
UPC
783585443676
Size
Standard Sized Product
Weight
0.1 lb
Cable Entry
Through Cover
Industry Standard(s)
cULus Listed
Number Of Outlets
None