
Brand: Raco
Catalog ID: 3206

Catalog Number
3206
Conduit Type
Flexible Metal Conduit
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169032060
Dimensions
4.891 in x 3.094 in x 3.094 in
Height
3.094 in
Length
4.891 in
Trade Size
1-1/2 in
Weight
1.507 lb
Width
3.094 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1260