HUBBELL
1-1/2 in. EMT Compression Connector, Insulated
Image of 2916 1-1/2 in. EMT Compression Connector, Insulated
*Representative image
Image of 2916 1-1/2 in. EMT Compression Connector, Insulated

1-1/2 in. EMT Compression Connector, Insulated

Brand: Raco

Catalog ID: 2916

1-1/2 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2916

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169029169

Dimensions

Dimensions

2.25 in x 2.27 in x 2.27 in

Height

2.27 in

Length

2.25 in

Trade Size

1-1/2 in

Weight

0.476 lb

Width

2.27 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

3520