
Brand: Raco
Catalog ID: 2456
Positively seal between fitting and enclosure with RACO sealing washers.

Catalog Number
2456
Conduit Type
Liquidtight
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Washers
Material
Steel
UPC
050169024560
Dimensions
0.188 in x 2.36 in x 2.36 in
Height
2.36 in
Length
0.188 in
Trade Size
1-1/2 in
Weight
0.042 lb
Width
2.36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Pallet Quantity
12000
Standard Package
25