Brand: Raco
Catalog ID: 2005
To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.
Catalog Number
2005
Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
UPC
050169020050
Dimensions
2.27 in x 2.03 in x 2.25 in
Height
2.25 in
Length
2.27 in
Trade Size
1-1/4 in
Weight
0.305 lb
Width
2.03 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
4160