HUBBELL
1-1/4 in. EMT Set-Screw Connector, Uninsulated
Image of 2605 1-1/4 in. EMT Set-Screw Connector, Uninsulated

1-1/4 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2605

1-1/4 in. EMT Set-Screw Connector, Uninsulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2605

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Item Type

4D

Material

Die Cast Zinc

UPC

050169026052

Dimensions

Dimensions

1.97 in x 1.83 in x 1.98 in

Height

1.98 in

Length

1.97 in

Package Height

5.47 in

Package Length

8.82 in

Package Weight

6.675 lb

Package Width

7.28 in

Trade Size

1-1/4 in

Weight

0.267 lb

Width

1.83 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4000