HUBBELL
Image of 2025 1-1/4 in. EMT Set-Screw Coupling

1-1/4 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2025

1-1/4 in. EMT Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2025

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169020258

Dimensions

Dimensions

2.776 in x 1.681 in x 2.216 in

Height

2.216 in

Length

2.776 in

Package Height

3.071 in

Package Length

5.315 in

Package Weight

1.37 lb

Package Width

4.567 in

Trade Size

1-1/4 in

Weight

0.31 lb

Width

1.681 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

2400