HUBBELL
1.25 in to 2 in Ground Clamp for Bare Armored Ground Wires, Bronze Alloy
Image of 2508 1.25 in to 2 in Ground Clamp for Bare Armored Ground Wires, Bronze Alloy

1.25 in to 2 in Ground Clamp for Bare Armored Ground Wires, Bronze Alloy

Brand: Raco

Catalog ID: 2508

1.25 in to 2 in Ground Clamp for Bare Armored Ground Wires, Bronze Alloy

  • Bronze cast construction assures ground path continuity and provides corrosion resistance
  • Additional sizes available

General

Application

For use with grounding wire or conduit to water pipes or ground rods

Catalog Number

2508

Material

Bronze Alloy

UPC

050169025086

Dimensions

Dimensions

2.25 in x 3.625 in x 3.625 in

Height

3.625 in

Length

2.25 in

Weight

0.586 lb

Width

3.625 in

Conductor Related

Conductor Range

#6 AWG to #10 AWG

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3000