HUBBELL
Image of 2174RAC 1 in. EMT Bushing, Insulated

1 in. EMT Bushing, Insulated

Brand: Raco

Catalog ID: 2174RAC

1 in. EMT Bushing, Insulated

  • High-density Polyethylene construction
  • Temperature rated at 90?C
  • Easy push-on design
  • White Color
  • Additional sizes available

General

Catalog Number

2174RAC

Color

White

Conduit Type

EMT

Material

Polyethylene

UPC

050169021743

Dimensions

Dimensions

0.635 in x 1.3 in x 1.3 in

Height

1.3 in

Length

0.635 in

Trade Size

1 in

Weight

0.01 lb

Width

1.3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

NEC

Compliant

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

21000