HUBBELL
1 in. Rigid/IMC or EMT Set-Screw Coupling
Image of 1434 1 in. Rigid/IMC or EMT Set-Screw Coupling
*Representative image
Image of 1434 1 in. Rigid/IMC or EMT Set-Screw Coupling

1 in. Rigid/IMC or EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 1434

1 in. Rigid/IMC or EMT Set-Screw Coupling

  • All steel construction ensures mechanical protection
  • All components are zinc electroplated for corrosion protection
  • UPC bar code fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available
Conduit

General

Catalog Number

1434

Conduit Type

Rigid/IMC

Connector Type

Set-Screw

Fitting Type

Couplings

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169014349

Dimensions

Dimensions

3.188 in x 1.328 in x 1.328 in

Height

1.328 in

Length

3.188 in

Trade Size

1 in

Weight

0.359 lb

Width

1.328 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4800