HUBBELL
Image of 1037 2-1/2 in. 2-Piece Knockout Seal

2-1/2 in. 2-Piece Knockout Seal

Brand: Raco

Catalog ID: 1037

2-1/2 in. 2-Piece Knockout Seal

Close off unused openings in junction boxes or panel boards with RACO® knockout seals. Zinc steel seals provide installation integrity. 2-piece design makes installation easy.

  • 2-piece design is lightweight and easy to use
  • Zinc-electroplated for added corrosion protection
  • UL Listed
  • Available in trade sizes 2-1/2 in. - 4 in.
  • Includes 2 discs, bolt and nut

General

Catalog Number

1037

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Knockout Seals

Material

Steel

UPC

050169010372

Dimensions

Dimensions

0.625 in x 3.188 in x 3.188 in

Height

3.188 in

Length

0.625 in

Trade Size

2-1/2 in

Weight

0.225 lb

Width

3.188 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3960