HUBBELL
Image of 1040 3-1/2 in. 2-Piece Knockout Seal
*Representative image
Image of 1040 3-1/2 in. 2-Piece Knockout Seal
Image of 1040 3-1/2 in. 2-Piece Knockout Seal
Image of 1040 3-1/2 in. 2-Piece Knockout Seal

3-1/2 in. 2-Piece Knockout Seal

Brand: Raco

Catalog ID: 1040

3-1/2 in. 2-Piece Knockout Seal

Close off unused openings in junction boxes or panel boards with RACO® knockout seals. Zinc steel seals provide installation integrity. 2-piece design makes installation easy.

  • 2-piece design is lightweight and easy to use
  • Zinc-electroplated for added corrosion protection
  • UL Listed
  • Available in trade sizes 2-1/2 in. - 4 in.
  • Includes 2 discs, bolt and nut

General

Catalog Number

1040

Fitting Type

Knockout Seals

Material

Steel

Product Family

Miscellaneous Fittings

Product Type

Commercial Fittings

UPC

050169010402

Dimensions

Dimensions

0.625 in x 4.375 in x 4.375 in

Height

4.375 in

Length

0.625 in

Trade Size

3-1/2 in

Weight

0.592 lb

Width

4.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2800