HUBBELL
1/2 in. to 3/8 in. Rigid/IMC Reducing Bushing
Image of 1141 1/2 in. to 3/8 in. Rigid/IMC Reducing Bushing

1/2 in. to 3/8 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1141

1/2 in. to 3/8 in. Rigid/IMC Reducing Bushing

  • Rugged steel construction ensures mechanical protection of the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Application

Rigid

Catalog Number

1141

Compatibility

GRC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Item Type

4D

Material

Steel

Paintable/Stainable

No

UPC

050169011416

Dimensions

Dimensions

0.532 in x 0.813 in x 0.813 in

Height

0.813 in

Length

0.532 in

Trade Size

1/2 in to 3/8 in

Weight

0.023 lb

Width

0.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Operational

Compatibility

GRC

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

63000