HUBBELL
3 in. to 2 in. Rigid/IMC Reducing Bushing
Image of 1168 3 in. to 2 in. Rigid/IMC Reducing Bushing
*Representative image
Image of 1168 3 in. to 2 in. Rigid/IMC Reducing Bushing

3 in. to 2 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1168

3 in. to 2 in. Rigid/IMC Reducing Bushing

  • Rugged iron construction ensures mechanical protection of the raceway
  • Zine electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1168

Conduit Type

Rigid/IMC

Fitting Type

Bushings

Material

Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169011683

Dimensions

Dimensions

1.313 in x 3.438 in x 3.438 in

Height

3.438 in

Length

1.313 in

Trade Size

3 in to 2 in

Weight

1.58 lb

Width

3.438 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1680