
Brand: Raco
Catalog ID: 4801-4

Catalog Number
4801-4
Color Code
White
Conduit Type
Liquidtight
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Aluminum
UPC
050169480144
Dimensions
0.88 in x 1.36 in x 1.36 in
Form Size
1 in
Height
1.36 in
Length
0.88 in
Trade Size
1/2 in
Weight
0.059 lb
Width
1.36 in
Cable Range
.312 - .375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000