
Brand: Raco
Catalog ID: 4702-4

Catalog Number
4702-4
Color
White
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Nylon
UPC
050169470244
Dimensions
2.031 in x 1.25 in x 1.25 in
Form Size
2 in
Height
1.25 in
Length
2.031 in
Trade Size
1/2 in
Weight
0.077 lb
Width
1.25 in
Cable Range
0.250 - 0.375 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600