
Brand: Raco
Catalog ID: 4801-0

Catalog Number
4801-0
Color
Green
Color Code
Green
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Aluminum
UPC
050169480106
Dimensions
1.65 in x 1.13 in x 1.13 in
Form Size
2 in
Height
1.13 in
Length
1.65 in
Trade Size
1/2 in
Weight
0.059 lb
Width
1.13 in
Cable Range
.062 - .125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000