Brand: Raco
Catalog ID: 1502
Catalog Number
1502
Conduit Type
Rigid/IMC
EU RoHS Indicator
Yes
Fitting Type
Couplings
Material
Malleable Iron
UPC
050169015025
Dimensions
1.094 in x 1.219 in x 1.219 in
Height
1.219 in
Length
1.094 in
Trade Size
1/2 in
Weight
0.27 lb
Width
1.219 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3500