
Brand: Raco
Catalog ID: 4732

Application
Catalog Number
4732
Conduit Type
Liquidtight
Connector Type
SWIVEL-LOK
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Nylon
Series
SWIVEL-LOKĀ® Series
UPC
050169947326
Dimensions
3.27 in x 1.3 in x 1.3 in
Height
1.3 in
Length
3.27 in
Trade Size
1/2 in
Weight
0.1 lb
Width
1.3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Environmental Conditions
Wet Location
Industry Standard(s)
UL 514B
Nema Rating
NEMA 4X, 12 and 13
Connector Type
SWIVEL-LOK
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200