text.skipToContent text.skipToNavigation

1242

by Raco 

Catalog ID: 1242

1/2 in. Rigid/IMC Bonding Locknut

Secure threaded Rigid/IMC conduit where severe vibration is encountered using RACO® bonding locknuts. Bonding locknuts provides additional locking and grounding connecitons. Duarable steel construction.
  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Locknuts
Material Steel
UPC 050169012420

Dimensions

Height 1.35 in
Length 0.2 in
Trade Size 1/2 in
Weight 0.05 lb
Width 1.04 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 50
Pallet Quantity 43200 EA

Resources/Downloads

Specifications

Terms and Conditions