HUBBELL
Image of 1336 1-1/2 in. Rigid/IMC 1-Hole Push-On Strap

1-1/2 in. Rigid/IMC 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 1336

1-1/2 in. Rigid/IMC 1-Hole Push-On Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Snap on style allows easy positioning before mounting
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1336

Conduit Type

Rigid/IMC

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Steel

UPC

050169013366

Dimensions

Dimensions

3.71 in x 0.89 in x 2.025 in

Height

2.025 in

Length

3.71 in

Trade Size

1-1/2 in

Weight

0.152 lb

Width

0.89 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8400