HUBBELL
1365
* Representative image
1365

1-1/2 in. to 1-1/4 in. Reducing Washer

Brand:

Raco

Catalog ID:

1374

1-1/2 in. to 1-1/4 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

1374

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1374

UPC

050169013748

Dimensions

Dimensions

0.064 in x 2.156 in x 2.156 in

Height

2.156 in

Length

0.064 in

Trade Size

1-1/2 in to 1-1/4 in

Weight

0.023 lb

Width

2.156 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

24000

Resources and downloads