HUBBELL
Image of 1402 1/2 in. Rigid/IMC Bushing, Insulated
*Representative image
Image of 1402 1/2 in. Rigid/IMC Bushing, Insulated

1/2 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1402

1/2 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Insuliner rated for 105° C
  • Raised outside edges allow easy tightening by hand or tool
  • UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

1402

Conduit Type

Rigid/IMC

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169014028

Dimensions

Dimensions

0.36 in x 1.063 in x 1.063 in

Height

1.063 in

Length

0.36 in

Package Height

4.625 in

Package Length

5.5 in

Package Weight

0.7 lb

Package Width

4.5 in

Trade Size

1/2 in

Weight

0.007 lb

Width

1.063 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

400

Minimum Pack Quantity

100

Pallet Quantity

40000