

Brand: Raco
Catalog ID: 1433

Catalog Number
1433
Conduit Type
Rigid/IMC
Connector Type
Set-Screw
Fitting Type
Couplings
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169014332
Dimensions
2.656 in x 1.063 in x 1.063 in
Height
1.063 in
Length
2.656 in
Trade Size
3/4 in
Weight
0.234 lb
Width
1.063 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6000