HUBBELL
Image of 1454 1 in. Offset 3/4 in. Nipple

1 in. Offset 3/4 in. Nipple

Brand: Raco

Catalog ID: 1454

1 in. Offset 3/4 in. Nipple

  • Rugged metallic construction provides mechanical protection for the conductors
  • Additional sizes available

General

Catalog Number

1454

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Nipples

Material

Die Cast Zinc

UPC

050169014547

Dimensions

Dimensions

2.719 in x 1.391 in x 2.141 in

Height

2.141 in

Length

2.719 in

Trade Size

1 in

Weight

0.204 lb

Width

1.391 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Pallet Quantity

4515