HUBBELL
1452
* Representative image
1452

1-1/2 in. Offset 3/4 in. Nipple

Brand:

Raco

Catalog ID:

1456

1-1/2 in. Offset 3/4 in. Nipple

  • Rugged metallic construction provides mechanical protection for the conductors
  • Additional sizes available

Product details

General

Catalog Number

1456

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Nipples

Material

Die Cast Zinc

UPC

050169014561

Dimensions

Dimensions

3.032 in x 2.063 in x 3 in

Height

3 in

Length

3.032 in

Trade Size

1-1/2 in

Weight

0.407 lb

Width

2.063 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

Resources and downloads