HUBBELL
Image of 1458 2 in. Offset 3/4 in. Nipple

2 in. Offset 3/4 in. Nipple

Brand: Raco

Catalog ID: 1458

2 in. Offset 3/4 in. Nipple

  • Rugged metallic construction provides mechanical protection for the conductors
  • Additional sizes available

General

Catalog Number

1458

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Nipples

Material

Die Cast Zinc

UPC

050169014585

Dimensions

Dimensions

3.157 in x 2.563 in x 3.25 in

Height

3.25 in

Length

3.157 in

Trade Size

2 in

Weight

0.563 lb

Width

2.563 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

1806