
Brand: Raco
Catalog ID: 1482

Catalog Number
1482
Color
Conduit Type
Flexible Metal Conduit
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169014820
Dimensions
1.656 in x 0.969 in x 0.969 in
Height
0.969 in
Length
1.656 in
Package Height
6.1 in
Package Length
5.11 in
Package Weight
4 lb
Package Width
3.54 in
Trade Size
1/2 in EMT to 1/2 in Flex
Weight
0.08 lb
Width
0.969 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Compression
Carton Quantity
500
Pallet Quantity
24000