HUBBELL
Image of 1510 2-1/2 in. Rigid/IMC 3-Piece Coupling

2-1/2 in. Rigid/IMC 3-Piece Coupling

Brand: Raco

Catalog ID: 1510

2-1/2 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1510

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169015100

Dimensions

Dimensions

3.125 in x 4.063 in x 4.063 in

Height

4.063 in

Length

3.125 in

Trade Size

2-1/2 in

Weight

4.13 lb

Width

4.063 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Pallet Quantity

1000