

Brand: Raco
Catalog ID: 1663
Catalog Number
1663
Fitting Type
Nipples
Insulation Type
Uninsulated
Material
Die Cast Zinc
Product Family
Miscellaneous Fittings
Product Type
Commercial Fittings
UPC
050169016633
Dimensions
0.719 in x 1.188 in x 1.188 in
Height
1.188 in
Length
0.719 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
1.635 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.033 lb
Width
1.188 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
500
Pallet Quantity
20000