

Brand: Raco
Catalog ID: 1666
Catalog Number
1666
Fitting Type
Nipples
Insulation Type
Uninsulated
Material
Die Cast Zinc
Product Family
Miscellaneous Fittings
Product Type
Commercial Fittings
UPC
050169016664
Dimensions
0.906 in x 2.125 in x 2.125 in
Height
2.125 in
Length
0.906 in
Package Height
3.54 in
Package Length
7.36 in
Package Weight
4.975 lb
Package Width
5.12 in
Trade Size
1-1/2 in
Weight
0.199 lb
Width
2.125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
11000