HUBBELL
3/4 in. 90 Degree Rigid/IMC Short Elbow
Image of 1723 3/4 in. 90 Degree Rigid/IMC Short Elbow

3/4 in. 90 Degree Rigid/IMC Short Elbow

Brand: Raco

Catalog ID: 1723

3/4 in. 90 Degree Rigid/IMC Short Elbow

  • All malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1723

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Elbows

Material

Malleable Iron

UPC

050169017234

Dimensions

Dimensions

2.11 in x 1.282 in x 2 in

Height

2 in

Length

2.11 in

Trade Size

3/4 in

Weight

0.272 lb

Width

1.282 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

10000