
Brand: Raco
Catalog ID: 1942

Catalog Number
1942
Conduit Type
EMT
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Malleable Iron
UPC
050169019429
Dimensions
1.75 in x 0.938 in x 1.5 in
Height
1.5 in
Length
1.75 in
Trade Size
1/2 in Flex to 1/2 in EMT
Weight
0.164 lb
Width
0.938 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000