
Brand: Raco
Catalog ID: 1953

Catalog Number
1953
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169019535
Dimensions
2.938 in x 1.421 in x 2.13 in
Height
2.13 in
Length
2.938 in
Trade Size
3/4 in
Weight
0.225 lb
Width
1.421 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Compression
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7525