Brand: Raco
Catalog ID: 1380
Catalog Number
1380
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Washers
Material
1380
UPC
050169013809
Dimensions
0.125 in x 3.188 in x 3.188 in
Height
3.188 in
Length
0.125 in
Trade Size
2-1/2 in to 1 in
Weight
0.117 lb
Width
3.188 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
TAA Compliant (All status valid till December 2024)
Carton Quantity
50
Pallet Quantity
14000