HUBBELL
Image of 1382 2-1/2. to 1-1/2 in. Reducing Washer
* Representative image
Image of 1382 2-1/2. to 1-1/2 in. Reducing Washer

2-1/2. to 1-1/2 in. Reducing Washer

Brand: Raco

Catalog ID: 1382

2-1/2. to 1-1/2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

1382

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1382

UPC

050169013823

Dimensions

Dimensions

0.125 in x 3.188 in x 3.188 in

Height

3.188 in

Length

0.125 in

Trade Size

2-1/2 in to 1-1/2 in

Weight

0.097 lb

Width

3.188 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50

Pallet Quantity

14000

Resources and downloads