HUBBELL
2 in. Flex Straight Squeeze Connector, Uninsulated
Image of 2198 2 in. Flex Straight Squeeze Connector, Uninsulated

2 in. Flex Straight Squeeze Connector, Uninsulated

Brand: Raco

Catalog ID: 2198

2 in. Flex Straight Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

General

Catalog Number

2198

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169021989

Dimensions

Dimensions

2.109 in x 2.191 in x 3.05 in

Height

3.05 in

Length

2.109 in

Package Height

5.47 in

Package Length

8.82 in

Package Weight

4.6 lb

Package Width

7.28 in

Trade Size

2 in

Weight

0.46 lb

Width

2.191 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

40

Minimum Pack Quantity

10

Pallet Quantity

1600