
Brand: Raco
Catalog ID: 1154

Application
Rigid
Catalog Number
1154
Compatibility
GRC
Conduit Type
Rigid/IMC
EU RoHS Indicator
Yes
Fitting Type
Bushings
Material
Steel
Paintable/Stainable
No
UPC
050169011546
Dimensions
0.844 in x 2.328 in x 2.328 in
Height
2.328 in
Length
0.844 in
Trade Size
2 in to 1 in
Weight
0.652 lb
Width
2.328 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Compatibility
GRC
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2500