Brand: Raco
Catalog ID: 2041TH
Catalog Number
2041TH
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Hangers
Hanger Size
2-1/2
Material
Steel
Max Load Lbs.
75 lb
UPC
050169911938
Dimensions
1.688 in x 0.88 in x 2.84 in
EMT Size
1.25 in
Hanger Size
2-1/2
Height
2.84 in
Length
1.688 in
Trade Size
EMT 1-1/4 in
Weight
0.102 lb
Width
0.88 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Max Load Lbs.
75 lb
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
7200