HUBBELL
3/8 in. MC/AC Cable 1-Hole Strap
Image of 2081 3/8 in. MC/AC Cable 1-Hole Strap

3/8 in. MC/AC Cable 1-Hole Strap

Brand: Raco

Catalog ID: 2081

3/8 in. MC/AC Cable 1-Hole Strap

  • All steel construction ensures mechanical protection
  • Zinc electroplated for corrosion protection
MC_BX

General

Catalog Number

2081

Conduit Type

Armored Cable/Metal Clad (AC/MC)

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Item Type

4D

Material

Steel

UPC

050169020814

Dimensions

Dimensions

1.347 in x 0.57 in x 0.545 in

Height

0.545 in

Length

1.347 in

Package Height

3.75 in

Package Length

6.125 in

Package Weight

1.427 lb

Package Width

3.75 in

Trade Size

3/8 in

Weight

0.011 lb

Width

0.57 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

48000